Altium Designer Pick and Place Locations
C:\Users\placido de-vita\Desktop\Automotive\Dispositivi\L99H02\L99H02XP for STM8 V1.0 PSSO36\Project Outputs for L99H02XP for STM8 V1.0\Pick Place for L99H02XP for STM8 V1.0.txt

========================================================================================================================
File Design Information:

Date:       19/01/21
Time:       11:09
Revision:   Not in VersionControl
Variant:    No variations
Units used: mil

Designator              Comment              Layer       Footprint                 Center-X(mil) Center-Y(mil) Rotation Description      
M5                      "MOS POWER N"        TopLayer    D2PACK_A                  19372.048     13199.212     360      ""               
F4                      CON1                 BottomLayer FIDUCIAL                  17674.409     11587.402     180      Connector        
F3                      CON1                 BottomLayer FIDUCIAL                  20102.756     14093.701     180      Connector        
U3                      LM135                TopLayer    SO8                       18864.173     12879.724     360      ""               
U1                      L99H02XP             TopLayer    PSSO36                    19063.779     12044.882     90       ""               
TR1                     SMCJ24CA             TopLayer    DIODO_SMC                 18859.252     13775.591     180      ""               
TP16                    CON1                 TopLayer    TPOINT                    18817.323     12724.409     0        Connector        
TP15                    CON1                 TopLayer    TPOINT                    19894.094     12985.039     0        Connector        
TP14                    CON1                 TopLayer    TPOINT                    18267.323     11729.134     0        Connector        
TP13                    CON1                 TopLayer    TPOINT                    17879.528     13270.472     0        Connector        
TP12                    CON1                 TopLayer    TPOINT                    19826.772     13270.472     0        Connector        
TP11                    CON1                 TopLayer    TPOINT                    18051.181     13368.504     0        Connector        
TP10                    CON1                 TopLayer    TPOINT                    19650.000     13368.504     0        Connector        
TP9                     CON1                 TopLayer    TPOINT                    17813.386     13368.504     0        Connector        
TP8                     CON1                 TopLayer    TPOINT                    19882.284     13368.504     0        Connector        
TP7                     CON1                 TopLayer    TPOINT                    18317.717     12243.313     360      Connector        
TP6                     CON1                 TopLayer    TPOINT                    18069.291     12243.307     360      Connector        
TP5                     CON1                 TopLayer    TPOINT                    19559.843     12075.984     270      Connector        
TP4                     CON1                 TopLayer    TPOINT                    19811.024     12079.134     90       Connector        
TP3                     CON1                 TopLayer    TPOINT                    17987.795     13270.472     0        Connector        
TP2                     CON1                 TopLayer    TPOINT                    19717.716     13270.472     0        Connector        
TP1                     "Temperature Sensor" TopLayer    TPOINTSMD                 19073.228     12895.276     90       Connector        
R28                     2mOhm                TopLayer    SHUNT_-_duplicate         19498.819     12452.756     270      Resistor         
R27                     1K                   TopLayer    0805_R                    18962.205     12727.953     180      ""               
R26                     100K                 TopLayer    0805_R                    18352.362     13915.354     360      Resistor         
R25                     10R                  TopLayer    0805_R                    19645.276     12085.433     270      ""               
R24                     10R                  TopLayer    0805_R                    19725.591     12085.433     270      ""               
R23                     0R                   TopLayer    0805_R                    19157.480     14148.032     360      ""               
R22                     100K                 TopLayer    0805_R                    18289.370     14039.370     270      Resistor         
R20                     4K7                  TopLayer    0805_R                    18562.992     13998.031     360      ""               
R19                     10R                  TopLayer    0805_R                    18233.071     12241.338     90       ""               
R18                     2mOhm                TopLayer    SHUNT_-_duplicate         18605.512     12386.614     90       Resistor         
R17                     10R                  TopLayer    0805_R                    18153.937     12241.732     90       ""               
R16                     10R                  TopLayer    0805_R                    17845.669     12770.079     90       ""               
R15                     10R                  TopLayer    0805_R                    19097.638     12770.079     270      ""               
R14                     10R                  TopLayer    0805_R                    18686.614     12725.591     180      ""               
R13                     47R                  TopLayer    0805_R                    17881.496     13034.646     270      Resistor         
R12                     47R                  TopLayer    0805_R                    19115.748     13032.283     270      Resistor         
R11                     10R                  TopLayer    0805_R                    19889.370     12857.087     270      ""               
R10                     NP                   BottomLayer 0805_R                    18241.733     12648.425     360      ""               
R9                      NP                   BottomLayer 0805_R                    19496.063     12647.638     360      ""               
R8                      NP                   BottomLayer 0805_R                    17974.016     13084.252     270      Resistor         
R7                      NP                   BottomLayer 0805_R                    19228.740     13043.307     360      Resistor         
R6                      NP                   BottomLayer 0805_R                    18600.394     13102.756     90       ""               
R5                      NP                   BottomLayer 0805_R                    19659.055     13121.260     180      ""               
R4                      47R                  TopLayer    0805_R                    18171.654     13191.339     90       Resistor         
R3                      47R                  TopLayer    0805_R                    19193.307     13140.157     90       Resistor         
R2                      NP                   BottomLayer 0805_R                    18188.583     13191.732     270      Resistor         
R1                      NP                   BottomLayer 0805_R                    19153.937     13327.165     360      Resistor         
Q5                      "MOSFET N"           TopLayer    DPAK                      18181.496     12892.520     270      ""               
Q4                      "MOSFET N"           TopLayer    DPAK                      19432.677     12890.944     270      ""               
Q3                      "MOSFET N"           TopLayer    DPAK                      18352.362     13382.283     360      ""               
Q2                      "MOSFET N"           TopLayer    DPAK                      19372.048     13382.283     360      ""               
Q1                      BC847                TopLayer    SOT23                     18393.701     14019.685     90       "NPN Transistor" 
M8                      "MOS POWER N"        TopLayer    D2PACK_A                  17998.425     12892.520     270      ""               
M7                      "MOS POWER N"        TopLayer    D2PACK_A                  19249.606     12890.944     270      ""               
M6                      "MOS POWER N"        TopLayer    D2PACK_A                  18352.362     13199.212     360      ""               
M4                      "MOS POWER N"        BottomLayer POWERFLAT5X6              19371.851     13350.787     90       ""               
M3                      "MOS POWER N"        BottomLayer POWERFLAT5X6              19401.180     12891.141     360      ""               
M2                      "MOS POWER N"        BottomLayer POWERFLAT5X6              18150.000     12892.717     360      ""               
M1                      "MOS POWER N"        BottomLayer POWERFLAT5X6              18352.166     13350.787     90       ""               
JP1                     STB270N04            TopLayer    D2PACK                    18864.173     13322.835     180      ""               
J3                      CON2                 TopLayer    CONNETTORE_2_POLI_PICCOLO 19812.992     12460.630     360      Connector        
J2                      CON2                 TopLayer    CONNETTORE_2_POLI_PICCOLO 18860.236     14068.898     90       Connector        
J1                      "JUMPER  2CH"        TopLayer    JUMPER                    17610.236     13841.339     270      ""               
F2                      CON1                 TopLayer    FIDUCIAL                  19901.968     11597.638     0        Connector        
F1                      CON1                 TopLayer    FIDUCIAL                  17640.551     14065.748     0        Connector        
D5                      L4448                TopLayer    DIODO_MELF                18545.276     13897.638     360      Diode            
D4                      NP                   BottomLayer DIODO_MELF                19100.000     13051.575     90       Diode            
D3                      NP                   BottomLayer DIODO_MELF                17888.976     13066.535     270      Diode            
D2                      NP                   BottomLayer DIODO_MELF                19194.094     13185.827     270      Diode            
D1                      NP                   BottomLayer DIODO_MELF                18093.307     13209.055     270      Diode            
C17                     220nF                TopLayer    0805_C                    18562.992     14148.032     360      Capacitor        
C16                     NP                   BottomLayer 0805_C                    18079.528     12648.425     180      Capacitor        
C15                     NP                   BottomLayer 0805_C                    19333.858     12648.031     180      Capacitor        
C14                     100nF                TopLayer    0805_C                    18874.016     11757.087     180      Capacitor        
C13                     2.2nF                TopLayer    0805_C                    19309.055     11998.819     90       Capacitor        
C12                     2.2nF                TopLayer    0805_C                    19385.433     11998.425     90       Capacitor        
C11                     2.2nF                TopLayer    0805_C                    19332.677     11799.213     360      Capacitor        
C10                     2.2nF                TopLayer    0805_C                    19362.598     11872.835     360      Capacitor        
C9                      100nF                TopLayer    0805_C                    18809.843     12261.024     90       Capacitor        
C8                      NP                   TopLayer    0805_C                    19296.457     12240.157     90       Capacitor        
C7                      NP                   BottomLayer 0805_C                    18600.394     13265.748     270      Capacitor        
C6                      NP                   BottomLayer 0805_C                    19617.716     13242.520     270      Capacitor        
C5                      220nF                TopLayer    0805_C                    18809.449     12096.063     270      Capacitor        
C4                      "220uF 50V"          TopLayer    CAPPOL10D                 19784.646     13951.968     270      Capacitor        
C3                      "220uF 50V"          TopLayer    CAPPOL10D                 17938.976     13951.968     270      Capacitor        
C2                      220nF                TopLayer    0805_C                    18843.701     12386.220     360      Capacitor        
C1                      220nF                TopLayer    0805_C                    19007.874     12386.614     360      Capacitor        
"Daughterboard Socket1" STM8UB_DB1           TopLayer    STM8_UNIBOARD_3           18864.173     12569.685     90       ""